Quantity | Unit price |
---|---|
10 - 59 | £ 8.1872 |
60 + | £ 8.0229 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M16 x 1.5 |
---|---|
Bolt Length | 10.0 mm |
Bolt Length | 0.394 in |
Final End Force | 35.00 N |
Final End Force | 35.00 N |
Head Diameter | 33.0 mm |
Head Diameter | 1.299 in |
Knob Height | 25.5 mm |
Knob Height | 1.004 in |
Overall Length | 47.5 mm |
Overall Length | 1.87 in |
Finish | Matt |
Full Material | Polyamide |
Handle Locking Type | Locking |
Commodity Code | 7318190090 |
Body Thread Size | M16 x 1,5 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue