Quantity | Unit price |
---|---|
10 - 249 | £ 6.1005 |
250 + | £ 5.9754 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 x 1.0 |
---|---|
Bolt Length | 5.0 mm |
Bolt Length | 0.197 in |
Final End Force | 12.0 N |
Final End Force | 12.0 N |
Head Diameter | 21.0 mm |
Head Diameter | 0.827 in |
Knob Height | 16.5 mm |
Knob Height | 0.65 in |
Overall Length | 27.5 mm |
Overall Length | 1.083 in |
Handle Locking Type | Non-Locking |
Commodity Code | 7318190090 |
Body Thread Size | M8 x 1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.