Quantity | Unit price |
---|---|
10 - 99 | £ 8.2282 |
100 + | £ 8.064 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Bolt Length | 7.0 mm |
Bolt Length | 0.276 in |
Final End Force | 23.0 N |
Final End Force | 23.0 N |
Head Diameter | 28.0 mm |
Head Diameter | 1.102 in |
Knob Height | 23.5 mm |
Knob Height | 0.925 in |
Overall Length | 40.5 mm |
Overall Length | 1.594 in |
Handle Locking Type | Locking |
Commodity Code | 7318190090 |
Body Thread Size | M12 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue