Quantity | Unit price |
---|---|
5 + | £ 13.3533 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 x 1.5 |
---|---|
Final End Force | 20.00 N |
Final End Force | 20.00 N |
Head Diameter | 25.0 mm |
Head Diameter | 0.984 in |
Overall Length | 61.0 mm |
Overall Length | 2.402 in |
Finish | Matt |
Full Material | Burnished Steel |
Handle Locking Type | Non-Locking |
Commodity Code | 7326909890 |
Body Thread Size | M12 x 1.5 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.