Quantity | Unit price |
---|---|
5 + | £ 10.4188 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 x 1.0 |
---|---|
Final End Force | 9.00 N |
Final End Force | 9.00 N |
Head Diameter | 18.2 mm |
Head Diameter | 0.717 in |
Overall Length | 30.4 mm |
Overall Length | 1.197 in |
Body Material | Zinc Alloy |
Finish | Matt |
Full Material | Steel |
Handle Locking Type | Rest Position |
Commodity Code | 7318190090 |
Body Thread Size | M10 x 1.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue