Quantity | Unit price |
---|---|
5 + | £ 11.5061 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 x 1.75 |
---|---|
Final End Force | 9.00 N |
Final End Force | 9.00 N |
Head Diameter | 24.0 mm |
Head Diameter | 0.945 in |
Overall Length | 39.4 mm |
Overall Length | 1.551 in |
Body Material | Zinc Alloy |
Finish | Matt |
Full Material | Steel |
Handle Locking Type | Rest Position |
Commodity Code | 7318155290 |
Body Thread Size | M12 x 1.75 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.