Menu Search

Indexing Plungers - Locking and Non-Locking

In stock

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Series Code :SR5408

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Item Code Price range Availability Overall Length Final End Force Body Thread Size Bolt Length Handle Locking Type Head Diameter Initial End Force View
£ 8.1849 - £ 8.3517 78 In stock
40.5 mm
23.0 N
M12 x 1.5
7.0 mm
Locking
28.0 mm
10.0 N
£ 5.416 - £ 5.416 Request the lead time here
32.5 mm
12.00 N
M6
10.0 mm
Locking
12.0 mm
3.00 N
£ 6.0631 - £ 6.1906 210 In stock
46.0 mm
24.00 N
M10 x 1
13.5 mm
Locking
18.0 mm
5.00 N
£ 6.5385 - £ 6.6788 49 In stock
55.0 mm
21.00 N
M12 x 1.5
16.5 mm
Locking
21.0 mm
5.00 N
£ 5.9997 - £ 5.9997 Request the lead time here
32.5 mm
12.00 N
M6 x 0.75
10.0 mm
Locking
12.0 mm
3.00 N
£ 6.5312 - £ 6.6563 98 In stock
43.5 mm
24.00 N
M8
13.5 mm
Locking
16.0 mm
5.00 N
1220747 £ 5.9337 - £ 6.0588 5 In stock
34.0 mm
16.00 N
M10
6.0 mm
Locking
25.0 mm
6.00 N
1220755 £ 6.2579 - £ 6.3842 27 In stock
40.5 mm
23.00 N
M12
7.0 mm
Locking
28.0 mm
10.00 N
£ 8.1432 - £ 8.31 20 In stock
47.5 mm
35.00 N
M16
10.0 mm
Locking
33.0 mm
11.00 N
1220771 £ 5.9476 - £ 6.0727 20 In stock
27.5 mm
12.00 N
M8
5.0 mm
Locking
21.0 mm
4.00 N
£ 6.9759 - £ 7.1149 53 In stock
34.0 mm
16.0 N
M10 x 1
6.0 mm
Locking
25.0 mm
6.0 N
£ 10.7002 - £ 10.9086 20 In stock
47.5 mm
35.0 N
M16 x 1.5
10.0 mm
Locking
33.0 mm
11.00 N
£ 5.837 - £ 5.837 10 In stock
32.5 mm
12.00 N
M6 x 0.75
10.0 mm
Locking
12.0 mm
3.00 N
£ 5.8642 - £ 5.9754 12 In stock
43.5 mm
24.00 N
M8
13.5 mm
Locking
16.0 mm
5.00 N
£ 7.4484 - £ 7.6013 Request the lead time here
63.5 mm
22.00 N
M12
20.5 mm
Locking
21.0 mm
6.00 N
£ 5.892 - £ 5.892 341 In stock
33.0 mm
12.00 N
M6
10.0 mm
Locking
12.0 mm
3.00 N
£ 6.8092 - £ 6.9481 10 In stock
43.5 mm
24.00 N
M8 x 1
13.5 mm
Locking
16.0 mm
5.00 N
£ 5.2111 - £ 5.3223 6 In stock
27.5 mm
12.00 N
M8
5.0 mm
Locking
21.0 mm
4.00 N
£ 5.9754 - £ 6.1005 27 In stock
34.0 mm
16.00 N
M10
6.0 mm
Locking
25.0 mm
6.00 N
1220759 £ 6.5526 - £ 6.5526 10 In stock
40.5 mm
23.00 N
M12
7.0 mm
Locking
28.0 mm
10.00 N
  • of 6
Indexing Plunger 28.0 mm M12 x 1.5

1220789

Price Range
£ 8.3517 - £ 8.1849

Stock Levels
78 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.0 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Indexing Plunger 12.0 mm M6 PA Black

1220809

Price Range
£ 5.416 - £ 5.416

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Bolt Length
    10.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    12.0 mm
  • Overall Length
    32.5 mm
Indexing Plunger 18.0 mm M10 PA Black

1220813

Price Range
£ 6.1906 - £ 6.0631

Stock Levels
210 In stock
Attributes
  • Thread Size
    M10
  • Bolt Length
    13.5 mm
  • Final End Force
    24.00 N
  • Head Diameter
    18.0 mm
  • Overall Length
    46.0 mm
Indexing Plunger 21.0 mm M12 PA Black

1220817

Price Range
£ 6.6788 - £ 6.5385

Stock Levels
49 In stock
Attributes
  • Thread Size
    M12
  • Bolt Length
    16.5 mm
  • Final End Force
    21.00 N
  • Head Diameter
    21.0 mm
  • Overall Length
    55.0 mm
Indexing Plunger 12.0 mm M6 x 0.75 PA Black

1220832

Price Range
£ 5.9997 - £ 5.9997

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6 x 0.75
  • Bolt Length
    10.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    12.0 mm
  • Overall Length
    32.5 mm
Indexing Plunger 16.0 mm M8 PA Black

1220836

Price Range
£ 6.6563 - £ 6.5312

Stock Levels
98 In stock
Attributes
  • Thread Size
    M8
  • Bolt Length
    13.5 mm
  • Final End Force
    24.00 N
  • Head Diameter
    16.0 mm
  • Overall Length
    43.5 mm
Indexing Plunger 25.0 mm M10 PA Black

1220747

Price Range
£ 6.0588 - £ 5.9337

Stock Levels
5 In stock
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Indexing Plunger 28.0 mm M12 PA Black

1220755

Price Range
£ 6.3842 - £ 6.2579

Stock Levels
27 In stock
Attributes
  • Thread Size
    M12
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Indexing Plunger 33.0 mm M16 PA Black

1220763

Price Range
£ 8.31 - £ 8.1432

Stock Levels
20 In stock
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.00 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Indexing Plunger 21.0 mm M8 PA Black

1220771

Price Range
£ 6.0727 - £ 5.9476

Stock Levels
20 In stock
Attributes
  • Thread Size
    M8
  • Bolt Length
    5.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
Indexing Plunger 25.0 mm M10 x 1.0

1220781

Price Range
£ 7.1149 - £ 6.9759

Stock Levels
53 In stock
Attributes
  • Thread Size
    M10 x 1.0
  • Bolt Length
    6.0 mm
  • Final End Force
    16.0 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Indexing Plunger 33.0 mm M16 x 1.5

1220793

Price Range
£ 10.9086 - £ 10.7002

Stock Levels
20 In stock
Attributes
  • Thread Size
    M16 x 1.5
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Indexing Plunger 12.0 mm M6 PA Black

1220810

Price Range
£ 5.837 - £ 5.837

Stock Levels
10 In stock
Attributes
  • Thread Size
    M6
  • Bolt Length
    10.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    12.0 mm
  • Overall Length
    32.5 mm
Indexing Plunger 16.0 mm M8 PA Black

1220814

Price Range
£ 5.9754 - £ 5.8642

Stock Levels
12 In stock
Attributes
  • Thread Size
    M8
  • Bolt Length
    13.5 mm
  • Final End Force
    24.00 N
  • Head Diameter
    16.0 mm
  • Overall Length
    43.5 mm
Indexing Plunger 21.0 mm M12 PA Black

1220818

Price Range
£ 7.6013 - £ 7.4484

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Bolt Length
    20.5 mm
  • Final End Force
    22.00 N
  • Head Diameter
    21.0 mm
  • Overall Length
    63.5 mm
Indexing Plunger 12.0 mm M6 PA Black

1220833

Price Range
£ 5.892 - £ 5.892

Stock Levels
341 In stock
Attributes
  • Thread Size
    M6
  • Bolt Length
    10.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    12.0 mm
  • Overall Length
    33.0 mm
Indexing Plunger 16.0 mm M8 x 1.0 PA Black

1220837

Price Range
£ 6.9481 - £ 6.8092

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8 x 1.0
  • Bolt Length
    13.5 mm
  • Final End Force
    24.00 N
  • Head Diameter
    16.0 mm
  • Overall Length
    43.5 mm
Indexing Plunger 21.0 mm M8 PA Black

1220743

Price Range
£ 5.3223 - £ 5.2111

Stock Levels
6 In stock
Attributes
  • Thread Size
    M8
  • Bolt Length
    5.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
Indexing Plunger 25.0 mm M10 PA Black

1220751

Price Range
£ 6.1005 - £ 5.9754

Stock Levels
27 In stock
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Indexing Plunger 28.0 mm M12 PA Black

1220759

Price Range
£ 6.5526 - £ 6.5526

Stock Levels
10 In stock
Attributes
  • Thread Size
    M12
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm