Quantity | Unit price |
---|---|
1 - 3 | £ 212.1934 |
4 - 15 | £ 96.7269 |
16 + | £ 94.7965 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | PA |
---|---|
Caster Housing Material | Stainless Steel |
Colour | Brown/Red Tyre |
Caster Type | Swivel Plate Castor |
Mount Type | Screw Mount |
Load Capacity | 611.8 kg |
Load Capacity | 611.8 kg |
Wheel Diameter | 45.0 mm |
Wheel Diameter | 1.772 in |
Overall Height | 195.0 mm |
Overall Height | 7.677 in |
Caster Housing Full Material | Stainless Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue