Quantity | Unit price |
---|---|
2 - 7 | £ 119.8921 |
8 + | £ 117.4961 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | PA |
---|---|
Caster Housing Material | Stainless Steel |
Colour | Brown/Red Tyre |
Caster Type | Swivel Plate Castor |
Mount Type | Screw Mount |
Load Capacity | 713.8 kg |
Load Capacity | 713.8 kg |
Wheel Width | 50.0 mm |
Wheel Width | 1.969 in |
Wheel Diameter | 200.0 mm |
Wheel Diameter | 7.874 in |
Overall Height | 242.0 mm |
Overall Height | 9.528 in |
Caster Housing Full Material | Stainless Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue