Menu Search

Caster 75.0 mm 60.0 kg Bolt Hole White

Bolt Hole Castor made from natural nylon with zinc plated steel housing.
Item code:

490997

96 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 35 £ 12.6891
36 + £ 6.2811
Standard pack: 36

Order any quantity

Total price:

£ 12.69

1 x £ 12.6891

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material PA
Caster Housing Material Steel
Colour White
Caster Type Bolt Hole Castor
Mount Type Bolt Hole
Caster Housing Full Material Steel
Commodity Code 8302200090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us