Quantity | Unit price |
---|---|
1 - 47 | £ 11.4491 |
48 + | £ 5.668 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | PA |
---|---|
Caster Housing Material | Steel |
Colour | White |
Caster Type | Bolt Hole Castor With Brake |
Mount Type | Bolt Hole |
Load Capacity | 55.0 kg |
Load Capacity | 55.0 kg |
Wheel Width | 18.0 mm |
Wheel Width | 0.709 in |
Wheel Diameter | 50.0 mm |
Wheel Diameter | 1.969 in |
Overall Height | 70.0 mm |
Overall Height | 2.756 in |
Caster Housing Full Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue