Menu Search

Caster 60.0 mm 60.0 kg Bolt Hole White

Bolt Hole Swivel Castor is for use where a full 360 degree swivel is required. For applications where a low level strong castor is required.
Item code:

491002

37 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 39 £ 14.3045
40 + £ 7.101
Standard pack: 40

Order any quantity

Total price:

£ 14.30

1 x £ 14.3045

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material PA
Caster Housing Material Steel
Colour White
Caster Type Bolt Hole Castor With Brake
Mount Type Bolt Hole
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us