Menu Search

Caster 50.0 mm 55.0 kg Screw Mount White

White nylon wheel with zinc plated steel housing. This swivel plate castor is screw mounted.
Item code:

491012

4 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 47 £ 9.2758
48 + £ 4.6136
Standard pack: 48

Order in multiple of 8

Total price:

£ 74.21

8 x £ 9.2758

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material PA
Caster Housing Material Steel
Colour White
Caster Type Swivel Plate Castor
Mount Type Screw Mount
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us