Menu Search

Caster 80.0 mm 60.0 kg Screw Mount White

White nylon tyre with zinc plated steel housing. This swivel plate castor features a brake and is screw mounted.
Item code:

491021

46 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 27 £ 19.9586
28 + £ 9.8942
Standard pack: 28

Order any quantity

Total price:

£ 19.96

1 x £ 19.9586

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material PA
Caster Housing Material Steel
Colour White
Caster Type Swivel Plate Castor With Brake
Mount Type Screw Mount
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us