Quantity | Unit price |
---|---|
1 - 11 | £ 29.6239 |
12 + | £ 14.6767 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | PA |
---|---|
Caster Housing Material | Steel |
Colour | White |
Caster Type | Swivel Plate Castor With Brake |
Mount Type | Screw Mount |
Load Capacity | 80.0 kg |
Load Capacity | 80.0 kg |
Wheel Width | 27.0 mm |
Wheel Width | 1.063 in |
Wheel Diameter | 125.0 mm |
Wheel Diameter | 4.921 in |
Overall Height | 159.0 mm |
Overall Height | 6.26 in |
Caster Housing Full Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.