Menu Search

Caster 100.0 mm 70.0 kg Screw Mount Black

Black natural rubber tyre with zinc plated steel housing. This swivel plate castor is screw mounted.
Item code:

491081

192 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
12 + £ 8.5045
Standard pack: 12

Order in multiple of 12

Total price:

£ 102.05

12 x £ 8.5045

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Black
Caster Type Swivel Plate Castor
Mount Type Screw Mount
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us