Menu Search

Caster 150.0 mm 140.0 kg Screw Mount 133.0 mm Black

Black Natural Rubber Castor Tyre is suitable for heavier duty applications such as trolleys, cabinets, waste equipment and workstations.
Item code:

491090

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4 - 39 £ 24.263
40 - 79 £ 23.7766
80 + £ 23.2903
Standard pack: 4

Order in multiple of 4

Total price:

£ 97.05

4 x £ 24.263

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Black
Caster Type Swivel Plate Castor With Brake
Mount Type Screw Mount
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us