Quantity | Unit price |
---|---|
1 - 11 | £ 16.6859 |
12 + | £ 8.2556 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Caster Housing Material | Steel |
---|---|
Colour | Black |
Caster Type | Fixed Plate Castor |
Mount Type | Screw Mount |
Load Capacity | 70.0 kg |
Load Capacity | 70.0 kg |
Wheel Width | 30.0 mm |
Wheel Width | 1.181 in |
Wheel Diameter | 100.0 mm |
Wheel Diameter | 3.937 in |
Overall Height | 127.0 mm |
Overall Height | 5 in |
Caster Housing Full Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.