Menu Search

Fixed Plate Castor 125.0 mm 37.5 mm Black

Fixed plate castor made from rubber with zinc plated steel housing. Black tyre.
Item code:

491096

30 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 7 £ 25.6388
8 + £ 12.6873
Standard pack: 8

Order any quantity

Total price:

£ 25.64

1 x £ 25.6388

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Caster Housing Material Steel
Colour Black
Caster Type Fixed Plate Castor
Mount Type Screw Mount
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us