Menu Search

Caster 125.0 mm 110.0 kg Screw Mount Black

Black runner tyre with zinc plated steel housing. This swivel plate castor is screw mounted.
Item code:

491103

66 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 11 £ 33.221
12 + £ 16.4671
Standard pack: 12

Order any quantity

Total price:

£ 33.22

1 x £ 33.221

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Caster Housing Material Steel
Colour Black
Caster Type Swivel Plate Castor
Mount Type Screw Mount
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us