Menu Search

Caster 100.0 mm 70.0 kg Screw Mount

Fixed plate castor made from rubber with zinc plated steel housing. Black tyre.
Essentra Part Number:

10270110

Manufacturer Part Number:

491109

49 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 11 £ 27.7993
12 + £ 13.7774
Standard pack: 12

Order any quantity

Total price:

£ 27.80

1 x £ 27.7993

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Caster Housing Material Steel
Caster Type Fixed Plate Castor
Mount Type Screw Mount
Load Capacity 70.0 kg
Wheel Width 30.0 mm
Wheel Diameter 100.0 mm
Overall Height 127.0 mm
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us