Menu Search

Caster Wheel 80.0 mm (DIA) 22.0 mm (W) Plastic

Black Natural Rubber Castor Tyre is suitable for heavier duty applications such as trolleys, cabinets, waste equipment and workstations.
Item code:

494451

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 29 £ 19.5417
30 + £ 10.1026
Standard pack: 30

Order any quantity

Total price:

£ 19.54

1 x £ 19.5417

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Grey
Caster Type Bolt Hole Castor
Mount Type Bolt Hole
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us