Menu Search

Caster Wheel 100.0 mm (DIA) 27.0 mm (W) Plastic

Suitable for medical equipment, display cabinets, point-of-sale, educational furniture, computer & office furniture.
Item code:

494456

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 15 £ 26.3944
16 + £ 13.6323
Standard pack: 16

Order any quantity

Total price:

£ 26.39

1 x £ 26.3944

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Plastic
Caster Housing Material Steel
Colour Grey
Caster Type Bolt Hole Castor
Mount Type Bolt Hole
Caster Housing Full Material Steel
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us