Menu Search

Caster 125.0 mm 150.0 kg Screw Mount White

White nylon wheel with zinc plated steel housing. This swivel plate castor is screw mounted.
Item code:

494763

40 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 14.5773
Standard pack: 10

Order in multiple of 10

Total price:

£ 145.77

10 x £ 14.5773

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material PA
Caster Housing Material Steel
Colour White
Caster Type Swivel Plate Castor
Mount Type Screw Mount
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us