Menu Search

Caster 80.0 mm 100.0 kg Screw Mount 95.0 mm White

White Polyamide Castor Wheel is suitable for display units, restaurant equipment, trolleys, office and medical equipment.
Item code:

494765

108 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 15 £ 25.4824
16 + £ 13.1737
Standard pack: 16

Order any quantity

Total price:

£ 25.48

1 x £ 25.4824

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Nylon
Caster Housing Material Steel
Colour White
Caster Type Swivel Plate Castor With Brake
Mount Type Screw Mount
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us