Quantity | Unit price |
---|---|
1 - 11 | £ 17.9951 |
12 - 119 | £ 9.2688 |
120 - 239 | £ 9.0908 |
240 + | £ 8.8991 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | PA |
---|---|
Caster Housing Material | Steel |
Colour | White |
Caster Type | Bolt Hole Castor |
Mount Type | Bolt Hole |
Load Capacity | 150.0 kg |
Load Capacity | 150.0 kg |
Wheel Width | 39.0 mm |
Wheel Width | 1.535 in |
Wheel Diameter | 125.0 mm |
Wheel Diameter | 4.921 in |
Overall Height | 155.0 mm |
Overall Height | 6.102 in |
Caster Housing Full Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.