Menu Search

Caster 100.0 mm 225.0 kg Screw Mount Red

Cast iron red tyre with steel housing. The swivel plated castor is screw mounted.
Item code:

494785

13 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 5 £ 104.2227
6 + £ 53.8067
Standard pack: 6

Order any quantity

Total price:

£ 104.22

1 x £ 104.2227

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material PU
Caster Housing Material Steel
Colour Red
Caster Type Swivel Plate Castor
Mount Type Screw Mount
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us