Menu Search

Caster 100.0 mm 225.0 kg Screw Mount 100.0 mm Red

Cast iron red tyre with steel housing. The swivel plated castor is screw mounted.
Item code:

494788

5 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 + £ 60.2963
Standard pack: 5

Order in multiple of 5

Total price:

£ 301.48

5 x £ 60.2963

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Cast Iron
Caster Housing Material Steel
Colour Red
Caster Type Swivel Plate Castor With Brake
Mount Type Screw Mount
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us