Quantity | Unit price |
---|---|
1 - 31 | £ 14.8376 |
32 + | £ 6.9824 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | Nylon |
---|---|
Caster Housing Material | Steel |
Colour | White |
Caster Type | Threaded Stem Castor |
Mount Type | Threaded Stem |
Load Capacity | 60.0 kg |
Load Capacity | 60.0 kg |
Wheel Width | 28.0 mm |
Wheel Width | 1.102 in |
Wheel Diameter | 75.0 mm |
Wheel Diameter | 2.953 in |
Overall Height | 131.0 mm |
Overall Height | 5.157 in |
Caster Housing Full Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.