Menu Search

Caster Wheel 80.0 mm (DIA) 28.0 mm (W) Nylon

White Polyamide Castor Wheel is suitable for display units, restaurant equipment, trolleys, office and medical equipment.
Item code:

497938

76 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 31 £ 16.4932
32 + £ 7.7819
Standard pack: 32

Order any quantity

Total price:

£ 16.49

1 x £ 16.4932

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Nylon
Caster Housing Material Steel
Colour White
Caster Type Threaded Stem Castor
Mount Type Threaded Stem
Caster Housing Full Material Steel
Commodity Code 4016999190

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us