Quantity | Unit price |
---|---|
1 - 15 | £ 20.2284 |
16 - 79 | £ 9.5152 |
80 - 159 | £ 9.3235 |
160 - 239 | £ 9.1455 |
240 + | £ 8.9539 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | Nylon |
---|---|
Caster Housing Material | Steel |
Colour | White |
Caster Type | Threaded Stem Castor |
Mount Type | Threaded Stem |
Load Capacity | 80.0 kg |
Load Capacity | 80.0 kg |
Wheel Width | 33.0 mm |
Wheel Width | 1.299 in |
Wheel Diameter | 100.0 mm |
Wheel Diameter | 3.937 in |
Overall Height | 162.0 mm |
Overall Height | 6.378 in |
Caster Housing Full Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue