Quantity | Unit price |
---|---|
1 - 35 | £ 19.8177 |
36 + | £ 9.3235 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | PA |
---|---|
Caster Housing Material | Steel |
Colour | White |
Caster Type | Threaded Stem Castor With Brake |
Mount Type | Threaded Stem |
Load Capacity | 60.0 kg |
Load Capacity | 60.0 kg |
Wheel Width | 28.0 mm |
Wheel Width | 1.102 in |
Wheel Diameter | 60.0 mm |
Wheel Diameter | 2.362 in |
Overall Height | 115.0 mm |
Overall Height | 4.528 in |
Caster Housing Full Material | Steel |
Commodity Code | 8302200090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue