Menu Search

Threaded Stem Castor 80.0 mm 100.0 kg White

This threaded steam castor features a natural nylon tyre with zinc plated steel housing.
Item code:

497967

45 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 19.1248
20 + £ 9.0187
Standard pack: 20

Order any quantity

Total price:

£ 19.12

1 x £ 19.1248

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material Nylon
Caster Housing Material Steel
Colour White
Caster Type Threaded Stem Castor
Mount Type Threaded Stem
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us