Quantity | Unit price |
---|---|
1 - 1 | £ 139.4942 |
2 + | £ 65.7168 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | Nylon |
---|---|
Caster Housing Material | Steel |
Colour | White |
Caster Type | Fixed Plate Castor |
Mount Type | Screw Mount |
Load Capacity | 600.0 kg |
Load Capacity | 600.0 kg |
Wheel Width | 60.0 mm |
Wheel Width | 2.362 in |
Wheel Diameter | 200.0 mm |
Wheel Diameter | 7.874 in |
Overall Height | 240.0 mm |
Overall Height | 9.449 in |
Caster Housing Full Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue