10294093
499812
| Quantity | Unit price |
|---|---|
| 1 - 5 | £ 40.4233 |
| 6 + | £ 19.0502 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Caster Housing Material | Steel |
|---|---|
| Colour | Black |
| Caster Type | Swivel Plate Castor |
| Mount Type | Screw Mount |
| Load Capacity | 140.0 kg |
| Load Capacity | 140.0 kg |
| Wheel Width | 40.0 mm |
| Wheel Width | 1.575 in |
| Wheel Diameter | 5.906 in |
| Wheel Diameter | 150.0 mm |
| Overall Height | 184.0 mm |
| Overall Height | 7.244 in |
| Caster Housing Full Material | Steel |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue