Menu Search

Caster 150.0 mm 140.0 kg Screw Mount Black

Fixed plate castor made from rubber with zinc plated steel housing. Black tyre.
Item code:

499813

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 5 £ 50.7304
6 + £ 23.9017
Standard pack: 6

Order any quantity

Total price:

£ 50.73

1 x £ 50.7304

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Caster Housing Material Steel
Colour Black
Caster Type Swivel Plate Castor With Brake
Mount Type Screw Mount
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us