Menu Search

Caster 150.0 mm 100.0 kg Screw Mount White

White Polyamide Castor Wheel is suitable for display units, restaurant equipment, trolleys, office and medical equipment.
Item code:

499818

12 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
6 + £ 19.0658
Standard pack: 6

Order in multiple of 6

Total price:

£ 114.39

6 x £ 19.0658

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Material PA
Caster Housing Material Steel
Colour White
Caster Type Swivel Plate Castor
Mount Type Screw Mount
Caster Housing Full Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us