Menu Search

Integral Seal Bolts

In production

Sealing bolts are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

This range of sealing bolts with a hexagonal head, incorporates an O-ring which is compressed, squeezed into a precision groove machined under the head of the bolt, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Integral Seal Bolts are used in threaded and non-threaded holes in applications such as pipes, valves or pumps. Sealing bolts are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal bolts are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • Designed with a sealing feature to provide a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • It has a hexagonal head and incorporates an O-ring which is compressed, squeezed between the head and the mating surface.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0176

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Essentra Part Number Price range Availability h1 max Material A/F d1 l1 d2 ±0.05 View
£ 4.4884 - £ 6.9053 Request the lead time here
7.7
303 Stainless Steel
18.0
M12
25.0
12.85
£ 5.2746 - £ 8.1148 Request the lead time here
6.6
316 Stainless Steel
16.0
M10
50.0
10.6
£ 5.8261 - £ 8.9633 Request the lead time here
7.7
303 Stainless Steel
18.0
M12
50.0
12.85
£ 1.9361 - £ 2.9787 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
16.0
4.5
£ 1.9361 - £ 2.9787 Request the lead time here
3.7
303 Stainless Steel
8.0
M5
8.0
5.6
£ 2.0535 - £ 3.1593 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
12.0
4.5
£ 2.0926 - £ 3.2194 Request the lead time here
3.7
316 Stainless Steel
8.0
M5
8.0
5.6
£ 2.0339 - £ 3.1292 Request the lead time here
3.7
303 Stainless Steel
8.0
M5
16.0
5.6
£ 3.0705 - £ 4.7239 Request the lead time here
4.2
316 Stainless Steel
10.0
M6
12.0
6.8
£ 1.3494 - £ 2.0761 Request the lead time here
2.2
303 Stainless Steel
5.5
M3
10.0
3.6
£ 1.4668 - £ 2.2566 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
10.0
3.6
£ 1.4081 - £ 2.1663 Request the lead time here
2.2
303 Stainless Steel
5.5
M3
20.0
3.6
£ 1.8579 - £ 2.8584 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
10.0
4.5
£ 2.8358 - £ 4.3628 Request the lead time here
4.2
303 Stainless Steel
10.0
M6
12.0
6.8
£ 3.1683 - £ 4.8743 Request the lead time here
4.2
316 Stainless Steel
10.0
M6
16.0
6.8
£ 3.1683 - £ 4.8743 Request the lead time here
4.2
303 Stainless Steel
10.0
M6
30.0
6.8
£ 1.5841 - £ 2.4371 Request the lead time here
1.6
303 Stainless Steel
4.0
M2
10.0
2.35
£ 1.4472 - £ 2.2265 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
8.0
3.6
£ 1.545 - £ 2.3769 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
20.0
3.6
£ 2.0144 - £ 3.0991 Request the lead time here
3.0
316 Stainless Steel
7.0
M4
10.0
4.5
  • of 5
Integral Seal Bolt M12 25.0 303 Stainless Steel

20258627

Price Range
£ 6.9053 - £ 4.4884

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    25.0
  • A/F
    18.0
  • h1 max
    7.7
  • d2 ±0.05
    12.85
Integral Seal Bolt M10 50.0 316 Stainless Steel

20258757

Price Range
£ 8.1148 - £ 5.2746

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    50.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M12 50.0 303 Stainless Steel

20258689

Price Range
£ 8.9633 - £ 5.8261

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    50.0
  • A/F
    18.0
  • h1 max
    7.7
  • d2 ±0.05
    12.85
Integral Seal Bolt M4 16.0 303 Stainless Steel

20258726

Price Range
£ 2.9787 - £ 1.9361

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    16.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M5 8.0 303 Stainless Steel

20258207

Price Range
£ 2.9787 - £ 1.9361

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    8.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M4 12.0 316 Stainless Steel

20258177

Price Range
£ 3.1593 - £ 2.0535

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M5 8.0 316 Stainless Steel

20258214

Price Range
£ 3.2194 - £ 2.0926

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    8.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M5 16.0 303 Stainless Steel

20258269

Price Range
£ 3.1292 - £ 2.0339

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    16.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M6 12.0 316 Stainless Steel

20258313

Price Range
£ 4.7239 - £ 3.0705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    12.0
  • A/F
    10.0
  • h1 max
    4.2
  • d2 ±0.05
    6.8
Integral Seal Bolt M3 10.0 303 Stainless Steel

20258047

Price Range
£ 2.0761 - £ 1.3494

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    10.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M3 10.0 316 Stainless Steel

20258054

Price Range
£ 2.2566 - £ 1.4668

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    10.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M3 20.0 303 Stainless Steel

20258085

Price Range
£ 2.1663 - £ 1.4081

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M4 10.0 303 Stainless Steel

20258146

Price Range
£ 2.8584 - £ 1.8579

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M6 12.0 303 Stainless Steel

20258306

Price Range
£ 4.3628 - £ 2.8358

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    12.0
  • A/F
    10.0
  • h1 max
    4.2
  • d2 ±0.05
    6.8
Integral Seal Bolt M6 16.0 316 Stainless Steel

20258337

Price Range
£ 4.8743 - £ 3.1683

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    16.0
  • A/F
    10.0
  • h1 max
    4.2
  • d2 ±0.05
    6.8
Integral Seal Bolt M6 30.0 303 Stainless Steel

20258382

Price Range
£ 4.8743 - £ 3.1683

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    30.0
  • A/F
    10.0
  • h1 max
    4.2
  • d2 ±0.05
    6.8
Integral Seal Bolt M2 10.0 303 Stainless Steel

20257972

Price Range
£ 2.4371 - £ 1.5841

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    10.0
  • A/F
    4.0
  • h1 max
    1.6
  • d2 ±0.05
    2.35
Integral Seal Bolt M3 8.0 316 Stainless Steel

20258030

Price Range
£ 2.2265 - £ 1.4472

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M3 20.0 316 Stainless Steel

20258092

Price Range
£ 2.3769 - £ 1.545

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M4 10.0 316 Stainless Steel

20258153

Price Range
£ 3.0991 - £ 2.0144

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5