Quantity | Unit price |
---|---|
1 - 49 | £ 6.9026 |
50 - 99 | £ 5.5221 |
100 - 199 | £ 5.1769 |
200 - 499 | £ 4.8318 |
500 + | £ 4.4867 |
d1 | M12 |
---|---|
A/F | 19.0 |
d2 ±0.05 | 12.85 |
h1 | 22.0 |
h2 | 10.0 |
Material | 316 Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue