Menu Search

Integral Seal Domed Nuts

In production

Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.

This range of Integral Seal Domed nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component.

They are suitable for temperatures from -100C to +260C and are reusable. Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.Please Note: Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • Integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit.
  • Reliable and watertight connection while simplifying the assembly process and eliminating the need for additional sealing components.
  • Suitable for temperatures from -100C to +260C and are reusable.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0179

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
19 results
Product SKUs information
Essentra Part Number Price range Availability h2 Material A/F d1 h1 d2 ±0.05 View
£ 3.9603 - £ 6.0929 Request the lead time here
3.2
303 Stainless Steel
7.0
M4
8.0
4.5
£ 3.9603 - £ 6.0929 Request the lead time here
2.4
303 Stainless Steel
5.5
M3
6.0
3.6
£ 4.0484 - £ 6.2283 Request the lead time here
5.0
303 Stainless Steel
10.0
M6
12.0
6.8
£ 4.0484 - £ 6.2283 Request the lead time here
5.0
316 Stainless Steel
10.0
M6
12.0
6.8
£ 4.5764 - £ 7.0407 Request the lead time here
10.0
316 Stainless Steel
19.0
M12
22.0
12.85
£ 4.0484 - £ 6.2283 Request the lead time here
4.0
303 Stainless Steel
8.0
M5
10.0
5.6
£ 4.0484 - £ 6.2283 Request the lead time here
4.0
316 Stainless Steel
8.0
M5
10.0
5.6
£ 4.2244 - £ 6.4991 Request the lead time here
8.0
316 Stainless Steel
17.0
M10
18.0
10.6
£ 3.5848 - £ 5.5152 Request the lead time here
4.0
303 Stainless Steel
8.0
M5
10.0
5.6
£ 4.2244 - £ 6.4991 Request the lead time here
8.0
303 Stainless Steel
17.0
M10
18.0
10.6
£ 4.5764 - £ 7.0407 Request the lead time here
10.0
303 Stainless Steel
19.0
M12
22.0
12.85
£ 4.0484 - £ 6.2283 Request the lead time here
5.0
303 Stainless Steel
10.0
M6
12.0
6.8
£ 3.9603 - £ 6.0929 Request the lead time here
2.4
316 Stainless Steel
5.5
M3
6.0
3.6
£ 3.9603 - £ 6.0929 Request the lead time here
3.2
316 Stainless Steel
7.0
M4
8.0
4.5
£ 4.2244 - £ 6.4991 Request the lead time here
6.5
303 Stainless Steel
13.0
M8
15.0
8.5
£ 3.9603 - £ 6.0929 Request the lead time here
3.2
303 Stainless Steel
7.0
M4
8.0
4.5
£ 4.2244 - £ 6.4991 Request the lead time here
6.5
316 Stainless Steel
13.0
M8
15.0
8.5
£ 5.4565 - £ 8.3946 Request the lead time here
13.0
303 Stainless Steel
24.0
M16
28.0
17.5
£ 5.4565 - £ 8.3946 Request the lead time here
13.0
316 Stainless Steel
24.0
M16
28.0
17.5
Integral Seal Domed Nut M4 7.0 303 Stainless Steel

20207489

Price Range
£ 6.0929 - £ 3.9603

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • A/F
    7.0
  • d2 ±0.05
    4.5
  • h1
    8.0
  • h2
    3.2
Integral Seal Domed Nut M3 5.5 303 Stainless Steel

20207700

Price Range
£ 6.0929 - £ 3.9603

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • A/F
    5.5
  • d2 ±0.05
    3.6
  • h1
    6.0
  • h2
    2.4
Integral Seal Domed Nut M6 10.0 303 Stainless Steel

20207762

Price Range
£ 6.2283 - £ 4.0484

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • A/F
    10.0
  • d2 ±0.05
    6.8
  • h1
    12.0
  • h2
    5.0
Integral Seal Domed Nut M6 10.0 316 Stainless Steel

20207779

Price Range
£ 6.2283 - £ 4.0484

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • A/F
    10.0
  • d2 ±0.05
    6.8
  • h1
    12.0
  • h2
    5.0
Integral Seal Domed Nut M12 19.0 316 Stainless Steel

20207830

Price Range
£ 7.0407 - £ 4.5764

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • A/F
    19.0
  • d2 ±0.05
    12.85
  • h1
    22.0
  • h2
    10.0
Integral Seal Domed Nut M5 8.0 303 Stainless Steel

20207748

Price Range
£ 6.2283 - £ 4.0484

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • A/F
    8.0
  • d2 ±0.05
    5.6
  • h1
    10.0
  • h2
    4.0
Integral Seal Domed Nut M5 8.0 316 Stainless Steel

20207755

Price Range
£ 6.2283 - £ 4.0484

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • A/F
    8.0
  • d2 ±0.05
    5.6
  • h1
    10.0
  • h2
    4.0
Integral Seal Domed Nut M10 17.0 316 Stainless Steel

20207816

Price Range
£ 6.4991 - £ 4.2244

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • A/F
    17.0
  • d2 ±0.05
    10.6
  • h1
    18.0
  • h2
    8.0
Integral Seal Domed Nut M5 8.0 303 Stainless Steel

20207885

Price Range
£ 5.5152 - £ 3.5848

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • A/F
    8.0
  • d2 ±0.05
    5.6
  • h1
    10.0
  • h2
    4.0
Integral Seal Domed Nut M10 17.0 303 Stainless Steel

20207809

Price Range
£ 6.4991 - £ 4.2244

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • A/F
    17.0
  • d2 ±0.05
    10.6
  • h1
    18.0
  • h2
    8.0
Integral Seal Domed Nut M12 19.0 303 Stainless Steel

20207823

Price Range
£ 7.0407 - £ 4.5764

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • A/F
    19.0
  • d2 ±0.05
    12.85
  • h1
    22.0
  • h2
    10.0
Integral Seal Domed Nut M6 10.0 303 Stainless Steel

20207496

Price Range
£ 6.2283 - £ 4.0484

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • A/F
    10.0
  • d2 ±0.05
    6.8
  • h1
    12.0
  • h2
    5.0
Integral Seal Domed Nut M3 5.5 316 Stainless Steel

20207717

Price Range
£ 6.0929 - £ 3.9603

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • A/F
    5.5
  • d2 ±0.05
    3.6
  • h1
    6.0
  • h2
    2.4
Integral Seal Domed Nut M4 7.0 316 Stainless Steel

20207731

Price Range
£ 6.0929 - £ 3.9603

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • A/F
    7.0
  • d2 ±0.05
    4.5
  • h1
    8.0
  • h2
    3.2
Integral Seal Domed Nut M8 13.0 303 Stainless Steel

20207786

Price Range
£ 6.4991 - £ 4.2244

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • A/F
    13.0
  • d2 ±0.05
    8.5
  • h1
    15.0
  • h2
    6.5
Integral Seal Domed Nut M4 7.0 303 Stainless Steel

20207724

Price Range
£ 6.0929 - £ 3.9603

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • A/F
    7.0
  • d2 ±0.05
    4.5
  • h1
    8.0
  • h2
    3.2
Integral Seal Domed Nut M8 13.0 316 Stainless Steel

20207793

Price Range
£ 6.4991 - £ 4.2244

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • A/F
    13.0
  • d2 ±0.05
    8.5
  • h1
    15.0
  • h2
    6.5
Integral Seal Domed Nut M16 24.0 303 Stainless Steel

20207847

Price Range
£ 8.3946 - £ 5.4565

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • A/F
    24.0
  • d2 ±0.05
    17.5
  • h1
    28.0
  • h2
    13.0
Integral Seal Domed Nut M16 24.0 316 Stainless Steel

20207854

Price Range
£ 8.3946 - £ 5.4565

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • A/F
    24.0
  • d2 ±0.05
    17.5
  • h1
    28.0
  • h2
    13.0