Menu Search

Integral Seal Domed Nut M16 24.0 303 Stainless Steel

Integral Seal Domed nuts are fasteners with a sealing element bonded to the nut designed to seal substances in and contaminants out. It can be used in applications for engines, gearboxes or air cylinders. Suitable for temperatures from -100°C to +260°C and reusable.
Item code:

20207847

25 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 8.23
50 - 99 £ 6.584
100 - 199 £ 6.1725
200 - 499 £ 5.761
500 + £ 5.3495
Standard pack: 1

Order in multiple of 1

Total price:

£ 8.23

1 x £ 8.23

Specifications

Imperial
Metric
SKU attributes
d1 M16
A/F 24.0
d2 ±0.05 17.5
h1 28.0
h2 13.0
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us