Menu Search

Integral Seal Hex Nuts

In stock

Integral Seal Nuts are a type of fastener with an integrated sealing feature, combining the functionality of a nut and a sealing component into a single unit. These nuts provide reliable protection while simplifying the assembly process and eliminating the need for additional sealing components. They prevent the entry of water, dust, or other contaminants providing bi-directional sealing.

This range of Integral Seal hexagonal nuts incorporates an O-ring which is compressed and squeezed between the nut and mating component.

They are suitable for temperatures from -100C to +260C and are reusable. Integral Seal Nuts are used in applications such as cabinets or used in the automotive, machinery and electric industries.Please Note: Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • It provides a reliable and watertight connection while simplifying the assembly process and eliminating the need for additional sealing components.
  • It incorporates an O-ring which is compressed and squeezed between the nut and the mating surface.
  • Suitable for temperatures from -100C to +260C and are reusable.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0178

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability h1 max Material A/F d1 d2 ±0.05 View
£ 3.3247 - £ 5.115 112 In stock
3.2
303 Stainless Steel
7.0
M4
4.5
£ 3.7677 - £ 5.7964 Request the lead time here
2.4
303 Stainless Steel
5.5
M3
3.6
£ 3.3247 - £ 5.115 191 In stock
6.8
303 Stainless Steel
13.0
M8
8.5
£ 3.4168 - £ 5.2566 70 In stock
12.8
303 Stainless Steel
21.0
M14
15.1
£ 3.4168 - £ 5.2566 53 In stock
14.8
303 Stainless Steel
24.0
M16
17.5
£ 3.7677 - £ 5.7964 38 In stock
1.6
303 Stainless Steel
4.0
M2
2.35
£ 4.5442 - £ 6.9911 Request the lead time here
2.0
316 Stainless Steel
5.0
M2.5
2.75
£ 4.5442 - £ 6.9911 234 In stock
2.4
316 Stainless Steel
5.5
M3
3.6
£ 3.365 - £ 5.1769 230 In stock
5.2
303 Stainless Steel
10.0
M6
6.8
£ 3.4168 - £ 5.2566 57 In stock
10.8
303 Stainless Steel
18.0
M12
12.85
£ 4.1013 - £ 6.3097 41 In stock
10.8
316 Stainless Steel
18.0
M12
12.85
£ 3.7677 - £ 5.7964 92 In stock
2.0
303 Stainless Steel
5.0
M2.5
2.75
£ 4.1646 - £ 6.407 174 In stock
5.2
316 Stainless Steel
10.0
M6
6.8
£ 3.969 - £ 6.1061 90 In stock
3.2
316 Stainless Steel
7.0
M4
4.5
£ 4.1531 - £ 6.3893 23 In stock
6.8
316 Stainless Steel
13.0
M8
8.5
£ 4.1531 - £ 6.3893 88 In stock
8.4
316 Stainless Steel
16.0
M10
10.6
£ 4.1013 - £ 6.3097 84 In stock
14.8
316 Stainless Steel
24.0
M16
17.5
£ 2.9969 - £ 4.6106 Request the lead time here
2.4
303 Stainless Steel
5.5
M3
3.6
£ 3.3247 - £ 5.115 196 In stock
4.7
303 Stainless Steel
8.0
M5
5.6
£ 4.1646 - £ 6.407 Request the lead time here
5.2
316 Stainless Steel
10.0
M6
6.8
  • of 2
Integral Seal Hex Nut M4 7.0 303 Stainless Steel

20207540

Price Range
£ 5.115 - £ 3.3247

Stock Levels
112 In stock
Attributes
  • d1
    M4
  • A/F
    7.0
  • d2 ±0.05
    4.5
  • h1 max
    3.2
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M3 5.5 303 Stainless Steel

20207526

Price Range
£ 5.7964 - £ 3.7677

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • A/F
    5.5
  • d2 ±0.05
    3.6
  • h1 max
    2.4
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M8 13.0 303 Stainless Steel

20207601

Price Range
£ 5.115 - £ 3.3247

Stock Levels
191 In stock
Attributes
  • d1
    M8
  • A/F
    13.0
  • d2 ±0.05
    8.5
  • h1 max
    6.8
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M14 21.0 303 Stainless Steel

20207663

Price Range
£ 5.2566 - £ 3.4168

Stock Levels
70 In stock
Attributes
  • d1
    M14
  • A/F
    21.0
  • d2 ±0.05
    15.1
  • h1 max
    12.8
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M16 24.0 303 Stainless Steel

20207687

Price Range
£ 5.2566 - £ 3.4168

Stock Levels
53 In stock
Attributes
  • d1
    M16
  • A/F
    24.0
  • d2 ±0.05
    17.5
  • h1 max
    14.8
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M2 4.0 303 Stainless Steel

20207861

Price Range
£ 5.7964 - £ 3.7677

Stock Levels
38 In stock
Attributes
  • d1
    M2
  • A/F
    4.0
  • d2 ±0.05
    2.35
  • h1 max
    1.6
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M2.5 5.0 316 Stainless Steel

20207519

Price Range
£ 6.9911 - £ 4.5442

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • A/F
    5.0
  • d2 ±0.05
    2.75
  • h1 max
    2.0
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M3 5.5 316 Stainless Steel

20207533

Price Range
£ 6.9911 - £ 4.5442

Stock Levels
234 In stock
Attributes
  • d1
    M3
  • A/F
    5.5
  • d2 ±0.05
    3.6
  • h1 max
    2.4
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M6 10.0 303 Stainless Steel

20207588

Price Range
£ 5.1769 - £ 3.365

Stock Levels
230 In stock
Attributes
  • d1
    M6
  • A/F
    10.0
  • d2 ±0.05
    6.8
  • h1 max
    5.2
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M12 18.0 303 Stainless Steel

20207649

Price Range
£ 5.2566 - £ 3.4168

Stock Levels
57 In stock
Attributes
  • d1
    M12
  • A/F
    18.0
  • d2 ±0.05
    12.85
  • h1 max
    10.8
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M12 18.0 316 Stainless Steel

20207656

Price Range
£ 6.3097 - £ 4.1013

Stock Levels
41 In stock
Attributes
  • d1
    M12
  • A/F
    18.0
  • d2 ±0.05
    12.85
  • h1 max
    10.8
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M2.5 5.0 303 Stainless Steel

20207502

Price Range
£ 5.7964 - £ 3.7677

Stock Levels
92 In stock
Attributes
  • d1
    M2.5
  • A/F
    5.0
  • d2 ±0.05
    2.75
  • h1 max
    2.0
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M6 10.0 316 Stainless Steel

20207472

Price Range
£ 6.407 - £ 4.1646

Stock Levels
174 In stock
Attributes
  • d1
    M6
  • A/F
    10.0
  • d2 ±0.05
    6.8
  • h1 max
    5.2
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M4 7.0 316 Stainless Steel

20207557

Price Range
£ 6.1061 - £ 3.969

Stock Levels
90 In stock
Attributes
  • d1
    M4
  • A/F
    7.0
  • d2 ±0.05
    4.5
  • h1 max
    3.2
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M8 13.0 316 Stainless Steel

20207618

Price Range
£ 6.3893 - £ 4.1531

Stock Levels
23 In stock
Attributes
  • d1
    M8
  • A/F
    13.0
  • d2 ±0.05
    8.5
  • h1 max
    6.8
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M10 16.0 316 Stainless Steel

20207632

Price Range
£ 6.3893 - £ 4.1531

Stock Levels
88 In stock
Attributes
  • d1
    M10
  • A/F
    16.0
  • d2 ±0.05
    10.6
  • h1 max
    8.4
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M16 24.0 316 Stainless Steel

20207694

Price Range
£ 6.3097 - £ 4.1013

Stock Levels
84 In stock
Attributes
  • d1
    M16
  • A/F
    24.0
  • d2 ±0.05
    17.5
  • h1 max
    14.8
  • Material
    316 Stainless Steel
Integral Seal Hex Nut M3 5.5 303 Stainless Steel

20207892

Price Range
£ 4.6106 - £ 2.9969

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • A/F
    5.5
  • d2 ±0.05
    3.6
  • h1 max
    2.4
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M5 8.0 303 Stainless Steel

20207564

Price Range
£ 5.115 - £ 3.3247

Stock Levels
196 In stock
Attributes
  • d1
    M5
  • A/F
    8.0
  • d2 ±0.05
    5.6
  • h1 max
    4.7
  • Material
    303 Stainless Steel
Integral Seal Hex Nut M6 10.0 316 Stainless Steel

20207595

Price Range
£ 6.407 - £ 4.1646

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • A/F
    10.0
  • d2 ±0.05
    6.8
  • h1 max
    5.2
  • Material
    316 Stainless Steel