Joint Connector Bolts, which are often known as Furniture Connector Bolts or more simply Joint Bolts, can be used with Joint Connector Nuts & Barrel Nuts. Our customers regularly purchase our Cross Dowel Barrel Nuts too.
Made from zinc plated steel, for superior oxidation, they are ideal in the assembly of flat-packed furniture. Quick and easy, thanks to the flat head with a hexagonal drive. They can be fitted using an M4 Allen Key (not supplied).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Length Under Head | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1913 - £ 0.5076 | 4460 In stock |
M8
|
3.15 in
80.0 mm
|
0.669 in
17.0 mm
|
1.575 in
40.0 mm
|
||
| 10378694 | £ 0.1271 - £ 0.3295 | 15075 In stock |
M8
|
1.575 in
40.0 mm
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
|
| £ 0.1396 - £ 0.3667 | 10380 In stock |
M6
|
3.543 in
90.0 mm
|
0.669 in
17.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.1182 - £ 0.3029 | Request the lead time here |
M6
|
3.15 in
80.0 mm
|
0.669 in
17.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.2678 - £ 0.6059 | Request the lead time here |
M8
|
3.937 in
100.0 mm
|
0.669 in
17.0 mm
|
1.575 in
40.0 mm
|
||
| 10378601 | £ 0.0629 - £ 0.1514 | 39040 In stock |
M6
|
0.787 in
20.0 mm
|
0.669 in
17.0 mm
|
0.787 in
20.0 mm
|
|
| £ 0.146 - £ 0.3774 | 480 In stock |
M8
|
1.969 in
50.0 mm
|
0.669 in
17.0 mm
|
1.575 in
40.0 mm
|
||
| 10378632 | £ 0.0949 - £ 0.2293 | 8600 In stock |
M6
|
1.969 in
50.0 mm
|
0.669 in
17.0 mm
|
1.575 in
40.0 mm
|
|
| £ 0.1193 - £ 0.287 | 180240 In stock |
M6
|
2.756 in
70.0 mm
|
0.669 in
17.0 mm
|
1.575 in
40.0 mm
|
||
| 10378649 | £ 0.1064 - £ 0.2684 | 3840 In stock |
M6
|
2.362 in
60.0 mm
|
0.669 in
17.0 mm
|
1.575 in
40.0 mm
|
|
| £ 0.0846 - £ 0.2051 | 11630 In stock |
M6
|
1.575 in
40.0 mm
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.0745 - £ 0.1799 | 6160 In stock |
M6
|
1.181 in
30.0 mm
|
0.669 in
17.0 mm
|
0.787 in
20.0 mm
|
||
| 10378717 | £ 0.1644 - £ 0.3959 | 16800 In stock |
M8
|
2.362 in
60.0 mm
|
0.669 in
17.0 mm
|
1.575 in
40.0 mm
|
|
| £ 0.1516 - £ 0.3906 | 10235 In stock |
M6
|
3.937 in
100.0 mm
|
0.669 in
17.0 mm
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue