Quantity | Unit price |
---|---|
5 - 9 | £ 2.3137 |
10 + | £ 2.259 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M5 |
---|---|
Base Diameter | 11.0 mm |
Base Diameter | 0.433 in |
Knob Diameter | 22.0 mm |
Knob Diameter | 0.866 in |
Overall Height | 17.0 mm |
Overall Height | 0.669 in |
Commodity Code | 3926909790 |
Knob Material | PA |
Thread Material | Brass |
Mount Type | Female |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue