Menu Search

Grip Knob 32.0 mm M6 PA Black

Item code:

1340367

73 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 9 £ 2.682
10 + £ 2.6264
Standard pack: 5

Order in multiple of 5

Total price:

£ 13.41

5 x £ 2.682

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Commodity Code 3926300090
Knob Material PA
Thread Material Brass
Mount Type Female
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us