Menu Search

Grip Knob 22.0 mm M5 PA Black

Item code:

1340369

3 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 9 £ 1.6814
10 + £ 1.6397
Standard pack: 5

Order in multiple of 5

Total price:

£ 8.41

5 x £ 1.6814

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Commodity Code 7326909890
Knob Material PA
Thread Material Steel
Mount Type Female
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us