Menu Search

Grip Knob 32.0 mm M8 PA Black

Item code:

1340372

141 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 9 £ 2.2651
10 + £ 2.2234
Standard pack: 5

Order in multiple of 5

Total price:

£ 11.33

5 x £ 2.2651

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Commodity Code 7318190090
Knob Material PA
Thread Material Steel
Mount Type Female
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us