Quantity | Unit price |
---|---|
25 + | £ 6.7918 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 20.0 mm |
---|---|
Head Diameter | 0.787 in |
Head Height | 4.0 mm |
Head Height | 0.157 in |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Shoulder Diameter | 20.0 mm |
Shoulder Diameter | 0.787 in |
Thread Size | M5 |
Point Type | Brass / Plastic Pivot |
Head Type | Knurled Head |
Screw Type | Thumb Screw |
Colour | Grey |
Finish | Matt |
Material | Stainless Steel |
Full Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.