Anti-vibration machine mounts featuring a galvanised steel ST37 casing and a natural rubber moulding. These dampening mounts have a 60 shore rubber hardness and break safe options are available in the range. These mounts are available in a mix of types and thread sizes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Base Height | Hole Diameter | Overall Height | Base Diameter | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 134.4007 - £ 144.7492 | 2 In stock |
6.299 in
160.0 mm
|
2.362 in
60.0 mm
|
0.638 in
16.2 mm
|
2.362 in
60.0 mm
|
6.299 in
160.0 mm
|
|||||
£ 34.4431 - £ 42.3795 | 6 In stock |
4.173 in
106.0 mm
|
1.496 in
38.0 mm
|
0.488 in
12.4 mm
|
1.496 in
38.0 mm
|
4.173 in
106.0 mm
|
|||||
1460882 | £ 44.9731 - £ 55.3735 | 6 In stock |
4.173 in
106.0 mm
|
1.496 in
38.0 mm
|
0.488 in
12.4 mm
|
1.496 in
38.0 mm
|
4.173 in
106.0 mm
|
||||
£ 40.2268 - £ 49.5378 | 14 In stock |
3.622 in
92.0 mm
|
1.772 in
45.0 mm
|
0.402 in
10.2 mm
|
1.772 in
45.0 mm
|
3.386 in
86.0 mm
|
|||||
£ 34.4431 - £ 42.3795 | 4 In stock |
3.976 in
101.0 mm
|
1.496 in
38.0 mm
|
0.551 in
14.0 mm
|
1.496 in
38.0 mm
|
3.976 in
101.0 mm
|
|||||
£ 92.3064 - £ 106.5194 | In production |
6.299 in
160.0 mm
|
2.362 in
60.0 mm
|
0.638 in
16.2 mm
|
2.362 in
60.0 mm
|
6.299 in
160.0 mm
|
|||||
£ 18.8295 - £ 23.1609 | 5 In stock |
1.89 in
48.0 mm
|
0.906 in
23.0 mm
|
0.244 in
6.2 mm
|
0.906 in
23.0 mm
|
1.89 in
48.0 mm
|
|||||
£ 30.9936 - £ 38.1519 | 3 In stock |
3.622 in
92.0 mm
|
1.772 in
45.0 mm
|
0.402 in
10.2 mm
|
1.772 in
45.0 mm
|
3.386 in
86.0 mm
|
|||||
£ 29.8264 - £ 36.6995 | 28 In stock |
2.441 in
62.0 mm
|
1.181 in
30.0 mm
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
2.441 in
62.0 mm
|
|||||
£ 24.5614 - £ 30.2155 | 67 In stock |
1.89 in
48.0 mm
|
0.906 in
23.0 mm
|
0.244 in
6.2 mm
|
0.906 in
23.0 mm
|
1.89 in
48.0 mm
|
|||||
£ 45.5178 - £ 56.0478 | 8 In stock |
3.976 in
101.0 mm
|
1.496 in
38.0 mm
|
0.551 in
14.0 mm
|
1.496 in
38.0 mm
|
3.976 in
101.0 mm
|
|||||
£ 23.1609 - £ 28.5037 | 63 In stock |
2.441 in
62.0 mm
|
1.181 in
30.0 mm
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
2.441 in
62.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue