Menu Search

Latch & Hook Toggle Clamp

In stock

Vertical Manual Hook & Latch Clamps operate on a horizontal plane allowing two faces to be fastened together on the same plane or at 90 degrees. These clamps have a low profile for applications having a height restriction.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Overall Length Holding Force Overall Height View
£ 21.0113 - £ 21.4421 18 In stock
157.8 mm
318.0 kg
42.4 mm
£ 24.7772 - £ 25.2774 Request the lead time here
194.2 mm
340.0 kg
57.2 mm
£ 33.5458 - £ 34.2267 Request the lead time here
214.1 mm
900.0 kg
75.6 mm
£ 14.9663 - £ 15.2721 Request the lead time here
100.8 mm
163.0 kg
30.8 mm
493794 £ 17.1064 - £ 17.4538 Request the lead time here
170.0 kg
36.5 mm
Hook and Latch Clamp T-Handle 42.4 mm 318.0 kg Steel

493797

Price Range
£ 21.4421 - £ 21.0113

Stock Levels
18 In stock
Attributes
  • Holding Force
    318.0 kg
  • Overall Height
    42.4 mm
  • Overall Length
    157.8 mm
  • Arm Type
    U-Hook
  • Lever Type
    T-Handle
Hook and Latch Clamp Pull Lever 57.2 mm 340.0 kg Steel

493795

Price Range
£ 25.2774 - £ 24.7772

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    340.0 kg
  • Overall Height
    57.2 mm
  • Overall Length
    194.2 mm
  • Arm Type
    J-Hook
  • Lever Type
    Pull Lever
Hook and Latch Clamp T-Handle 75.6 mm 900.0 kg Steel

493798

Price Range
£ 34.2267 - £ 33.5458

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    900.0 kg
  • Overall Height
    75.6 mm
  • Overall Length
    214.1 mm
  • Arm Type
    U-Hook
  • Lever Type
    T-Handle
Hook and Latch Clamp Pull Lever 30.8 mm 163.0 kg Steel

493796

Price Range
£ 15.2721 - £ 14.9663

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    163.0 kg
  • Overall Height
    30.8 mm
  • Overall Length
    100.8 mm
  • Arm Type
    U-Hook
  • Lever Type
    Pull Lever
Hook and Latch Clamp Pull Lever 36.5 mm 170.0 kg Steel

493794

Price Range
£ 17.4538 - £ 17.1064

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    170.0 kg
  • Overall Height
    36.5 mm
  • Arm Type
    J-Hook
  • Lever Type
    Pull Lever
  • Commodity Code
    7326909890